IESNA:LM-63-2002
[TEST]P735906
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDRP-S1005D950-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 REGRESSED DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4100
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 41.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
2392.7 2473.2 2572.5 2752.4 2897.7 3007 3094.8 3162.4 3188.3 3192.6
3175.4 3107.7 3057.4 2973.9 2874.7 2739.4 2627.2 2542.3 2422.9 2290.5
2197 2040.2 1880.5 1818.6 1686.2 1510.7 1312.2 1189.9 1092 985.6
923.7 811.5 752.5 707.9 663.3 623 578.4 541 500.7 461.8
410 351.1 282 247.5 215.8 188.5 161.1 136.7 113.7 92.1
70.5 50.4 31.7 14.4 0
2392.7 2484.7 2602.7 2738 2854.5 2952.3 3053.1 3127.9 3172.5 3194.1
3188.3 3165.3 3112 3031.5 2966.7 2870.3 2775.4 2663.2 2558.1 2451.7
2345.2 2221.5 2047.4 2005.6 1880.5 1774 1628.7 1503.5 1306.4 1198.5
1083.4 893.5 795.6 733.8 683.4 638.8 592.8 551 513.6 467.6
433.1 381.3 318 259 224.4 195.7 166.9 142.4 116.5 93.5
71.9 51.8 31.7 14.4 0
2392.7 2431.5 2529.3 2617.1 2706.3 2812.8 2881.8 2952.3 3017.1 3068.9
3100.5 3116.4 3117.8 3103.4 3080.4 3040.1 2985.4 2940.8 2870.3 2795.5
2722.1 2648.8 2513.5 2471.8 2385.5 2304.9 2231.5 2132.2 2043 1938
1847.4 1601.3 1287.7 1063.2 880.5 764 696.4 631.6 576.9 530.9
476.2 427.3 378.4 333.8 286.3 218.7 187 153.9 128.1 100.7
77.7 54.7 34.5 15.8 0
2392.7 2437.3 2484.7 2526.5 2579.7 2620 2657.4 2707.8 2743.7 2778.3
2817.1 2843 2876.1 2884.7 2903.4 2910.6 2910.6 2912.1 2906.3 2896.2
2880.4 2858.8 2822.9 2812.8 2781.1 2748 2707.8 2664.6 2622.9 2566.8
2525 2405.6 2266.1 2116.4 1972.5 1830.1 1657.5 1503.5 1332.3 1161.1
985.6 827.3 687.7 575.5 476.2 397.1 323.7 243.2 181.3 129.5
93.5 63.3 38.8 15.8 0
2392.7 2411.4 2409.9 2404.2 2401.3 2392.7 2381.2 2371.1 2359.6 2349.5
2329.4 2312.1 2292 2280.4 2251.7 2224.3 2207.1 2178.3 2148.1 2122.2
2094.8 2066.1 2018.6 2002.8 1968.2 1939.5 1899.2 1870.4 1835.9 1798.5
1753.9 1669 1572.6 1474.7 1379.8 1281.9 1184.1 1087.7 999.9 907.9
815.8 729.5 653.2 575.5 500.7 431.6 368.3 302.1 243.2 188.5
138.1 93.5 53.2 24.5 0
2392.7 2365.3 2329.4 2283.3 2230.1 2199.9 2155.3 2110.7 2079 2021.5
1992.7 1946.6 1925.1 1871.8 1825.8 1794.1 1751 1720.8 1684.8 1647.4
1622.9 1581.2 1529.4 1516.5 1473.3 1441.6 1398.5 1366.8 1328 1283.4
1253.2 1166.8 1094.9 1031.6 969.7 906.4 841.7 779.8 719.4 660.4
605.7 545.3 490.6 438.8 381.3 332.4 283.4 236 188.5 143.9
103.6 70.5 40.3 17.3 0
2392.7 2320.7 2240.2 2171.1 2103.5 2033 1991.3 1925.1 1866.1 1824.4
1778.3 1738 1703.5 1660.3 1617.2 1563.9 1506.4 1448.8 1399.9 1348.1
1320.8 1283.4 1241.7 1228.7 1204.2 1179.8 1146.7 1119.4 1100.7 1070.4
1034.5 975.5 907.9 846 785.6 726.6 671.9 615.8 568.3 518
466.2 424.4 381.3 338.1 299.3 247.5 208.6 175.5 141 113.7
84.9 60.4 37.4 17.3 0
2392.7 2325 2228.6 2145.2 2058.9 1982.6 1923.6 1854.6 1802.8 1759.6
1716.4 1657.5 1595.6 1532.3 1443.1 1398.5 1359.6 1323.7 1293.4 1261.8
1225.8 1194.2 1155.3 1138.1 1103.5 1076.2 1050.3 1011.5 984.1 956.8
929.4 854.6 792.8 735.2 676.2 630.2 579.8 539.5 503.6 467.6
430.2 395.7 336.7 289.2 250.3 218.7 187 159.7 130.9 105
80.6 59 36 15.8 0
2392.7 2293.4 2189.8 2112.1 2025.8 1946.6 1886.2 1810 1762.5 1738
1661.8 1602.8 1538 1461.8 1401.4 1358.2 1319.3 1292 1254.6 1228.7
1195.6 1161.1 1106.4 1094.9 1073.3 1037.3 995.6 972.6 938.1 907.9
880.5 812.9 755.4 699.2 648.9 605.7 565.4 529.5 494.9 461.8
425.9 377 313.7 279.1 241.7 208.6 179.8 153.9 128.1 103.6
77.7 54.7 34.5 14.4 0
